Properties
Order No. | 2665700000 |
Type | VPCB PV I+II 1000 E |
GTIN (EAN) | 4050118686616 |
Qty. | 20 items |
Depth | 52.2 mm |
Depth (inches) | 2.055 inch |
Height | 61.6 mm |
Height (inches) | 2.425 inch |
Width | 17.9 mm |
Width (inches) | 0.705 inch |
Net weight | 20 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
Colour | grey |
Design | miscellaneous |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | Miscellaneous |
Pollution severity | 2 |
Surge voltage category | III |
Conditions and requirements | EN 50539-11 |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Operating height in the grounded PV system | ≤ 4000 m |
PV system voltage, max. Ucpv | 1,500 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Number of poles | 1 |
Voltage type | DC |
Type of connection |
Solder connection
when screwed in |
Time interval | 5 years |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205692) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2665700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ROHS | Conform |
Accessories
-
Item No.:2530530000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II1000 VSpare Arrester