Properties
Order No. | 2857100000 |
Type | VPCB PV I+II R 600 E |
GTIN (EAN) | 4064675537465 |
Qty. | 1 items |
Depth | 52.2 mm |
Depth (inches) | 2.055 inch |
Height | 61.5 mm |
Height (inches) | 2.421 inch |
Width | 17.9 mm |
Width (inches) | 0.705 inch |
Net weight | 20 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Acoustic signal | No |
Colour | grey |
Design | miscellaneous |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | Miscellaneous |
Pollution severity | 2 |
Surge voltage category | III |
Conditions and requirements | EN 50539-11 |
Discharge current In (8/20 µs) | 20 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Operating height in the grounded PV system | ≤ 4000 m |
Operating height in ungrounded PV system | ≤ 4000 m |
PV system voltage, max. Ucpv | 750 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11 kA |
Acoustic signal | No |
Discharge current Imax (8/20µs) wire-PE | 40 kA |
Lightning test current Iimp (10/350 µs) (L-PE) | 6.25 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Number of poles | 1 |
Signalling contact |
125 V AC / 1 A
48 V CC / 0.5 A |
Voltage type | DC |
Type of connection |
Solder connection
when screwed in |
Voltage type | DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | grey |
Time interval | 5 years |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205693) |
User Documentation | [Assembly instructions VPCB PV](https://mdcop.weidmueller.com/mediadelivery/asset/900_106941) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |
Accessories
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II600 VSpare Arrester