Properties
Version | cable lug, terminal end,185 mm²,185 mm² |
Order No. | 1498720000 |
Type | VPN/-185 |
GTIN (EAN) | 4050118308051 |
Qty. | 25 items |
Net weight | 169.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 185 mm² |
Conductor cross-section, max. | 185 mm² |
Connection length (I) | 85 mm |
Identification number Cu | 25 K |
Inside diameter of shaft (d1) | 19 mm |
Insulation | not available |
Length 2 (I2) | 7 mm |
Outside diameter of shaft (d3) | 25.5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |