Ominaisuudet
Order No. | 3123500000 |
Type | VPU AC EXTENDER |
GTIN (EAN) | 4099987270175 |
Qty. | 1 items |
Net weight | 14 g |
Pollution severity | 2 |
Surge voltage category | III |
Rated voltage (AC) | 1 000 V |
Type of connection | Screw connection |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 4,5 Nm |
Wire cross-section, solid, min. | 2,5 mm² |
Wire cross-section, solid, max. | 25 mm² |
Wire connection cross section, finely stranded, min. | 2,5 mm² |
Wire connection cross section, finely stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 2,5 mm² |
Connection cross-section, stranded, max. | 25 mm² |
Rated current | 100 A |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_325818) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ETIM 10.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |