Properties
Order No. | 2904380000 |
Type | VPU AC FB 16-4 |
GTIN (EAN) | 4099986009790 |
Qty. | 1 items |
Net weight | 160 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2859340000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2859330000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Item No.:2859350000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator & remote alert
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseSpare arrester