Properties
Version | Surge protection |
Order No. | 2983630000 |
Type | VPU AC I 0 N-PE 305/50 LH |
GTIN (EAN) | 4099986839755 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 105.7 mm |
Height (inches) | 4.161 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 50.8 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity at operating temperature | 5 - 95% rel. humidity |
MTBF | 15 a |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E3542610000 |
Acoustic signal | No |
Colour |
orange
black blue |
Design |
Installation housing
Insta IP 20 |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | IV |
Acoustic signal | No |
Discharge current Imax (8/20µs) N-PE | 100 kA |
Discharge current In (8/20µs) N-PE | 50 kA |
Energy coordination (≤10 m) |
Type I
Type II Type III |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | Not required |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (AC) | 300 V |
Number of poles | 1 |
Protection level Up at IN (N-PE) | ≤ 1500 V |
Protection level, UP wire - PE | 1,500 V |
Protection level, UP wire - wire | 1,500 V |
Rated voltage (AC) | 240 V |
Requirements category acc. to IEC 61643-11 |
Type I
Type II |
Requirements class, acc. to EN 61643-11 |
T1
T2 |
Short-circuit current rating ISCCR | 50 kA |
Standards | IEC61643-11, EN61643-11 |
Temporary surge voltage (over-voltage) - TOV | 442 V |
Voltage type | AC |
Type of connection | Plug-in connection |
Wire cross-section, solid, max. | 35 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour |
orange
black blue |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_318522) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_316015) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2983630000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_90756) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E3542610000 |
Is accessory of
-
Item No.:2983580000Packaging unit:1 PC
Surge protection, TN-C, TN-S, TT, IT with N, IT without N
-
Item No.:2983520000Packaging unit:1 PC
Surge protection, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:3037010000Packaging unit:1 PC
Surge protection, Single-phase, TN, TT nur für N-PE
-
Item No.:2983530000Packaging unit:1 PC
Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
-
Item No.:2983590000Packaging unit:1 PC
Surge protection, with remote contact, TN-C, TN-S, TT, IT with N, IT without N
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V12.5 kA LHOptical Status indicator
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 VN-PE
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V12.5 kA LHOptical status indicator & remote signalling