Properties
Version | Spare arrester, Surge protection |
Order No. | 2659840000 |
Type | VPU AC II 0 300/50 Y |
GTIN (EAN) | 4050118679403 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 54 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 240 V |
VPR (L/N-PE) | 900 V |
MCOV (L/N-PE) | 300 V |
SCCR | 150 kA |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E3542610000 |
VPR (L-PE) | 900 V |
Voltage type | AC |
Colour | blue |
Design | Installation housing; 1TE |
Operating altitude | ≤ 4000 m |
Optical function display | green = ok, yellow = warning, red = arrester is defective - replace. |
Protection degree | IP20 in installed state |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Surge protection |
Pollution severity | 2 |
Surge voltage category | III |
Combined pulse UOC | 6 kV |
Discharge current (type III) | 3 kA |
Discharge current Imax (8/20µs) N-PE | 50 kA |
Discharge current In (8/20µs) N-PE | 25 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Leakage current at Un | 0.3 mA |
Max. continuous voltage, Uc (AC) | 300 V |
Max. continuous voltage, Uc (N-PE) | 300 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 1.3 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type III |
Requirements class, acc. to EN 61643-11 |
T2
T3 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 0.1 kA |
SPD type | T2 |
Standards |
IEC61643-11, EN61643-11
UL 1449 |
Temporary surge voltage (over-voltage) - TOV | 1,200 V |
Voltage type | AC |
Type of connection | Plug-in connection |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour | blue |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80488) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205630) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659840000) |
Tender specification |
[Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607)
[Tenderspecification EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_179608) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_90755) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E3542610000 |