Properties
Version | Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S |
Order No. | 2591150000 |
Type | VPU AC II 4 R 300/50 |
GTIN (EAN) | 4050118599787 |
Qty. | 1 items |
Depth | 68 mm |
Depth (inches) | 2.677 inch |
Depth including DIN rail | 76 mm |
Height | 104.5 mm |
Height (inches) | 4.114 inch |
Width | 72 mm |
Width (inches) | 2.835 inch |
Net weight | 500 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 240 V |
VPR (N-PE) | 1,000 V |
MCOV (L-PE) | 300 V |
MCOV (L/N-PE) | 300 V |
MCOV (N-PE) | 300 V |
SCCR | 150 kA |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E354261 |
MODE | all modes |
VPR (L-L) | 1,800 V |
VPR (L-N) | 1,800 V |
VPR (L-PE) | 900 V |
Voltage type | AC |
UL Energy Networks | 3-phase WYE |
Connection type | PUSH IN |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.14 mm² |
Stripping length | 8 mm |
Colour |
orange
black |
Design |
Installation housing; 4TE
Insta IP 20 |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version |
Surge protection
with remote contact |
Pollution severity | 2 |
Surge voltage category | III |
Combined pulse UOC | 6 kV |
Discharge current (type III) | 3 kA |
Discharge current Imax (8/20µs) wire-PE | 50 kA |
Discharge current In (8/20µs) wire-PE | 20 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Follow-on current extinguishing capability Ifi | Follow current need not be taken into account |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse |
No Fuse neccessary ≤315 A gG
250 A gG @50 kA Isccr 315 A gG @25 kA Isccr |
Leakage current at Un | 0.7 mA |
Low voltage network |
TN-C-S
TN-S |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (AC) | 300 V |
Number of poles | 4 |
Protection level Up at IN (L/N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type III |
Requirements class, acc. to EN 61643-11 |
T2
T3 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 50 kA |
Signalling contact | 250 V 1A 1CO |
SPD type |
T2
T3 |
Standards |
IEC 61643-11
EN 61643-11 UL 1449 |
Temporary surge voltage (over-voltage) - TOV | 337 V |
Voltage type | AC |
Stripping length | 15 mm |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 4.5 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | AC |
Number of poles | 4 |
Protection degree | IP20 in installed state |
Colour |
orange
black |
Time interval | 5 years |
Product information | For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80488) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87964) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2591150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2591150000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2591150000&norm=0) |
Tender specification |
[Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607)
[Tenderspecification EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_179608) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_90755) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354261 |
Accessories
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
MarkersDevice markersMultiCardESGESG 6/15Blank
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
Spare parts
Lightning and Surge ProtectionAccessoriesVPU Series
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type IIVPU AC IIVPU AC II (IEC/EN/UL)Spare arrester