Properties
Version | Surge voltage arrester, Low voltage, Spare arrester, TN-S, TT |
Order No. | 2908540000 |
Type | VPU AC II+III 0 L-N 440/20 S |
GTIN (EAN) | 4099986190955 |
Qty. | 1 items |
Depth | 54 mm |
Depth (inches) | 2.126 inch |
Height | 45.3 mm |
Height (inches) | 1.783 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 89 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Design |
Installation housing; 1TE
Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Spare arrester |
Pollution severity | 2 |
Surge voltage category | III |
Combined pulse UOC | 6 kV |
Discharge current (type III) | 3 kA |
Discharge current Imax (8/20µs) wire-PE | 20 kA |
Discharge current In (8/20µs) wire-PE | 10 kA |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | No Fuse neccessary ≤100 A gG |
Low voltage network |
TN-S
TT |
Max. continuous voltage, Uc (AC) | 440 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) |
≤ 1.7 kV
≤ 1.4 kV |
Protection level Up at IN (N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type III |
Requirements class, acc. to EN 61643-11 |
T2
T3 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 25 kA |
Signalling contact | No |
Standards |
IEC 61643-11
EN 61643-11 |
Temporary surge voltage (over-voltage) - TOV | 440 V |
Voltage type | AC |
Protection level Up at IN (L-PE) (type III) | ≤1 kV |
Conductor connection cross-section PE, solid, max. | 35 mm² |
Conductor connection cross-section PE, stranded, max. | 35 mm² |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Wire cross-section, solid, min. | 2.5 mm² |
Wire cross-section, solid, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross section, finely stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 2.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 in installed state |
Colour | grey |
Time interval | 5 years |
Product information | For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_298531) |
Tender specification | [Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607) |
User Documentation | [Beipackzettel / Instruction Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_298514) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |
Accessories
-
Item No.:2749880000Packaging unit:1 PC
Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Is accessory of
-
Item No.:2908520000Packaging unit:1 PC
Surge voltage arrester, Low voltage, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2908440000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Single-phase, TN-S
-
Item No.:2908460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, TN-C
-
Item No.:2908480000Packaging unit:1 PC
Surge voltage arrester, Low voltage, TN-C-S, TN-S
-
Item No.:2908490000Packaging unit:1 PC
Surge voltage arrester, Low voltage, with remote contact, TN-C-S, TN-S
-
Item No.:2908450000Packaging unit:1 PC
Surge voltage arrester, Low voltage, with remote contact, Single-phase, TN-S
-
Item No.:2908530000Packaging unit:1 PC
Surge voltage arrester, Low voltage, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2908470000Packaging unit:1 PC
Surge voltage arrester, Low voltage, with remote contact, TN-C
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type IIVPU AC II+III S440 V / 20 kAOptical status indicator
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type IIVPU AC II+III S440 V / 20 kAOptical status indicator & remote alert