Properties
Version | Surge voltage arrester, Low voltage, with remote contact, Single-phase, TN |
Order No. | 2811930000 |
Type | VPU II 1 R 1000V/40KA AC |
GTIN (EAN) | 4064675293378 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 106 mm |
Height (inches) | 4.173 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Mounting dimension - height | 75 mm |
Net weight | 64 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection type | PUSH IN |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.14 mm² |
Stripping length | 8 mm |
Colour |
black
orange |
Design |
Installation housing; 1TE
Insta IP 20 |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | with remote contact |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 40 kA |
Discharge current In (8/20µs) wire-PE | 20 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Follow-on current extinguishing capability Ifi | Not available due for technical reasons |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse |
125 A gL > (if back up fuse > 125 A)
No Fuse neccessary ≤125 A gG |
Leakage current at Un | 0.7 mA |
Low voltage network |
Single-phase
TN |
Max. continuous voltage, Uc (AC) | 1000 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 3.7 kV |
Rated voltage (AC) | 830 V |
Requirements category acc. to IEC 61643-11 | Type II |
Requirements class, acc. to EN 61643-11 | T2 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 25 kA |
Signalling contact | 250 V 1A 1CO |
Standards |
IEC 61643-11
EN 61643-11 |
Temporary surge voltage (over-voltage) - TOV | 1,205 V |
Voltage type | AC |
Stripping length | 15 mm |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 3 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 50 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 50 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 |
Colour |
black
orange |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_213249) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206096) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2811930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Multi-pole lightning arrester in accordance with level II requirements (IEC 61643-11, EN61643-11:2013). The arrester provides overvoltage protection in applications in acc. with IEC 61643-12. The use of a high-performance varistor meets the inspection requirements for level II surge protection devices (SPD) on the basis of the standards. The arrester is installed in the vicinity of the power supply for the equipment requiring protection, in a commercially available installation/electrical distribution housing. The VPU II 1 1000 V/40 kA AC is used in the single-phase mains network. With thermal cut-off mechanism on the varistor. In case of insufficient protection, the colour in the display window changes from green to red. Rated voltage: 1000V AC In/max (8/20µs): 20/40 kA protection level < 3.8 kV 25 kA short-circuit strength with max. backup fuse of 250A of the same type: Weidmüller VPU II 1 1000V/40KA AC Order no. 1473440000 or equivalent. |
Short specification | Class II arrester with In/Imax: 20/40 kA, suitable for single-phase 1000 V mains systems. Protection level < 3.8 kV. Type: Weidmüller VPU II 1 1000V/40KA AC, Order no. 1473440000 or equivalent |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Spare parts
-
-
Item No.:1549700000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
Lightning and Surge ProtectionAccessoriesVPU Series
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35VPU Type II SeriesSpare arrester VPU II