Properties
Version | Surge voltage arrester, Low voltage, without telecomm. contact |
Order No. | 1351340000 |
Type | VPU II 2 PV 600V DC |
GTIN (EAN) | 4050118158731 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 94 mm |
Height (inches) | 3.701 inch |
Width | 35.6 mm |
Width (inches) | 1.402 inch |
Mounting dimension - height | 75 mm |
Net weight | 290 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour |
black
orange |
Design |
Installation housing; 2TE
Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | without telecomm. contact |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 12.5 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 600 V |
Operating height in the grounded PV system | ≤ 2000 m |
Operating height in ungrounded PV system | ≤ 2000 m |
Protection level Up (+/-) | ≤ 4.4 kV |
Protection level Up (+/PE) | ≤ 2.2 kV |
Protection level Up (-/PE) | ≤ 2.2 kV |
PV system voltage, max. Ucpv | 600 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 200 A |
Standards | EN 50539-11 |
Total discharge current Itotal ( 8/20µs) | 40 kA |
Discharge current In (8/20µs) wire-PE | 20 kA |
Leakage current at Un | 30 µA |
Max. continuous voltage, Uc (DC) | 600 V |
Number of poles | 2 |
PV voltage, acc. to IEC 60364-7-712 | <600 V |
Rated voltage (DC) | 600 V |
Response time | ≤ 25 ns |
Signalling contact | No |
SPD type | T2 |
Standards | EN 50539-11 |
Voltage type | DC |
Stripping length | 15 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 3 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 50 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 50 mm² |
Voltage type | DC |
Number of poles | 2 |
Protection degree | IP20 |
Colour |
black
orange |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86295) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61292) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1351340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1351340000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35434) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 50539-12. The use of a high-performance varistor meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 600 VAC In/max (8/20 µs): 20/40 kA, protection level < 2.2 kV l, type: Weidmüller VPU II 2 PV 600 V/40 kA, Order No. 1351340000 or equivalent |
Short specification | Class II arrester with In/Imax: 20/40 kA suitable for 600 V PV systems. Protection level < 2.2 kV. Type: Weidmüller VPU II 2 PV 600 V/40 kA Order no. 13513400000 or equivalent |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Spare parts
-
Item No.:1351320000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection II
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV II600 VSpare Arrester