Properties
Version | Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase |
Order No. | 1351700000 |
Type | VPU III SO LD+A |
GTIN (EAN) | 4050118158458 |
Qty. | 1 items |
Depth | 25 mm |
Depth (inches) | 0.984 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 34 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection type | Miscellaneous |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Acoustic signal | Yes |
Colour | black |
Design | Flush mounting |
Optical function display |
Green LED = OK
Red LED = arrester is defective replace |
Protection degree | IP20 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | without telecomm. contact |
Pollution severity | 2 |
Surge voltage category | II |
Acoustic signal | Yes |
Combined pulse UOC | 3 kV |
Energy coordination (≤10 m) |
Type II
Type III |
Fuse | 16 A |
Leakage current at Un | 30 µA |
Low voltage network | Single-phase |
Mains frequency at 250 Vmax | 50...60Hz |
Max. continuous voltage, Uc (AC) | 275 V |
Number of poles | 1 |
PE conductor current IPE | 10 µA |
Protection level Up at IN (L/N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 | Type III |
Requirements class, acc. to EN 61643-11 | T3 |
Response time | <100μs |
Short-circuit current rating ISCCR | 1.5 kA |
Signalling contact | No |
Standards |
IEC 61643-11
EN 61643-11 |
Temporary surge voltage (over-voltage) - TOV | 440 V |
Voltage type | AC |
Wire connection cross section, finely stranded, max. | 1 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | black |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86283) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1351700000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_36197) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Surge protection according to the requirements of Class III in accordance with IEC 61643-11, EN61643-11:2013. The arrestor serves as surge protection and is used in applications in accordance with IEC 61643-12. The arrestor is installed in the vicinity of the equipment that needs protection in a standard installation/distributor housing. The VPU III SO LD +A is earthed between the phase and the neutral conductor. With thermal separation device on the varistor. If there is no longer any protection, the red LED goes out and an acoustic signal sounds. Rated voltage: 230 VAC In/max (8/20 µs): 1.5 kA protection level < 1.5 kV Type: Weidmüller VPU III R SO LD A Order No. 1351700000 or equivalent |
Short specification | Class III arrester with Uoc: 3 kV suitable for 230 V AC mains systems. Protection level < 1.5 kV. With red LED display and acoustic alert Type: Weidmüller VPU III SO LD A Order no. 1351700000 or equivalent |
Approvals |  |
ROHS | Conform |