Properties
Order No. | 2735080000 |
Type | VPU LOCKING CLIP S |
GTIN (EAN) | 4050118826050 |
Qty. | 10 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 0.6 g |
Operating temperature | -40 °C...70 °C |
Colour | black |
Design | miscellaneous |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | Latches |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |