Properties
Version | Surge voltage arrester, Low voltage, Accessories, Spare arrester |
Order No. | 2530630000 |
Type | VPU PV II 0 1500 |
GTIN (EAN) | 4050118540840 |
Qty. | 9 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 9.222 g |
Storage temperature | 85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 750 V |
SCCR | 65 kA |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E3542610000 |
VPR ( DC+/DC-) | 4,000 V |
Voltage type | DC |
Colour | orange |
Design | Installation housing; 1TE |
Operating altitude | <4,000 m, see operating instructions |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version | Spare arrester |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 20 kA |
Operating height in the grounded PV system | ≤ 2000 m |
Protection level Up (+/- , -/PE , +/PE) | ≤ 5,0 kV |
Protection level Up (+/-) | ≤ 5,0 kV |
Protection level Up (+/PE) | ≤ 2.5 kV |
Protection level Up (-/PE) | ≤ 2.5 kV |
PV system voltage, max. Ucpv | 1,500 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 11,000 A |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Total discharge current Itotal ( 8/20µs) | 40 kA |
Leakage current at Un | 30 µA |
Number of poles | 1 |
Response time | ≤ 25 ns |
SPD type | T2 |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Voltage type | DC |
Type of connection | pluggable |
Voltage type | DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | orange |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [CE_VPU_PV](https://mdcop.weidmueller.com/mediadelivery/asset/900_41858) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205492) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530630000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_101427) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E3542610000 |