Properties
Version | Surge voltage arrester, Low voltage, Surge protection II |
Order No. | 2530640000 |
Type | VPU PV II 3 1500 |
GTIN (EAN) | 4050118540857 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 96 mm |
Height (inches) | 3.78 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Mounting dimension - height | 75 mm |
Net weight | 420 g |
Storage temperature | 85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 1,500 V |
SCCR | 65 kA |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E3542610000 |
VPR ( DC+/DC-) | 4,000 V |
VPR ( DC-/G) | 4,000 V |
Voltage type | DC |
Colour |
black
orange |
Design |
Installation housing; 3TE
Insta IP 20 |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | Surge protection II |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 20 kA |
Operating height in the grounded PV system | ≤ 2000 m |
Operating height in ungrounded PV system | ≤ 4000 m |
Protection level Up (+/- , -/PE , +/PE) | ≤ 5,0 kV |
PV system voltage, max. Ucpv | 1,500 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 11,000 A |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Total discharge current Itotal ( 8/20µs) | 40 kA |
Discharge current Imax (8/20µs) wire-PE | 30 kA |
Leakage current at Un | 30 µA |
Number of poles | 3 |
Rated voltage (DC) | 1500 V |
Response time | ≤ 25 ns |
Signalling contact | No |
SPD type | T2 |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Voltage type | DC |
Stripping length | 18 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 18 mm |
Tightening torque, min. | 3 Nm |
Tightening torque, max. | 4.5 Nm |
Clamping range, rated connection | 6 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | DC |
Number of poles | 3 |
Protection degree | IP20 |
Colour |
black
orange |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [CE_VPU_PV](https://mdcop.weidmueller.com/mediadelivery/asset/900_41858) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54855) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2530640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530640000) |
Tender specification |
[Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607)
[Tenderspecification EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_179608) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_101427) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E3542610000 |
Accessories
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
MarkersDevice markersMultiCardESGESG 6/15Blank
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Spare parts
-
Item No.:2530630000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV II1500 VSpare Arrester