Properties
Order No. | 3034780000 |
Type | VPU PV II 3 600 MB |
GTIN (EAN) | 4099986991668 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
112.3 mm | |
Height (inches) | 4.421 inch |
Width | 53.7 mm |
Width (inches) | 2.114 inch |
Net weight | 246.77 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
Colour | black |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Pollution severity | 2 |
Operating height in the grounded PV system | ≤ 2000 m |
Operating height in ungrounded PV system | ≤ 4000 m |
Protection level Up (+/- , -/PE , +/PE) | ≤ 2.5 kV |
PV system voltage, max. Ucpv | 600 V |
Requirements class | Type II |
Short-circuit curent ISCPV | 15 kA |
Standards |
IEC 61643-31
EN 61643-31 |
Total discharge current Itotal ( 8/20µs) | 40 kA |
Number of poles | 3 |
Response time | ≤ 25 ns |
Standards |
IEC 61643-31
EN 61643-31 |
Voltage type | DC |
Stripping length | 18 mm |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Tightening torque, min. | 2.5 Nm |
Tightening torque, max. | 2.5 Nm |
Wire cross-section, solid, min. | 6 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 2.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | DC |
Number of poles | 3 |
Protection degree | IP20 in installed state |
Colour | black |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326173) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_324419) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |