Properties
Version | Surge voltage arrester, Low voltage, Surge protection I / II, with remote contact |
Order No. | 2530620000 |
Type | VPU PV I+II 3 R 1000 |
GTIN (EAN) | 4050118540833 |
Qty. | 1 items |
Depth | 86 mm |
Depth (inches) | 3.386 inch |
Height | 102 mm |
Height (inches) | 4.016 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Mounting dimension - height | 85 mm |
Net weight | 452 g |
Storage temperature | 85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Ambient temperature (operational), max. | 85 °C |
Rated Voltage UN | 1,100 V |
SCCR | 50 kA |
In | 20 kA |
Category | SPD TYPE 1CA |
Ambient temperature (operational), min. | -40 °C |
Certificate No. (cURus) | E354261 |
VPR ( DC+/DC-) | 2,500 V |
VPR ( DC-/G) | 2,500 V |
Voltage type | DC |
Connection type | PUSH IN |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.25 mm² |
Stripping length | 12 mm |
Colour |
black
orange |
Design |
Installation housing; 3TE
Insta IP 20 |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version |
Surge protection I / II
with remote contact |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 20 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Operating height in the grounded PV system | ≤ 2000 m |
Operating height in ungrounded PV system | ≤ 4000 m |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Short-circuit curent ISCPV | 11,000 A |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Discharge current Imax (8/20µs) wire-PE | 80 kA |
Leakage current at Un | 30 µA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Number of poles | 3 |
Rated voltage (DC) | 1000 V |
Response time | ≤ 25 ns |
Signalling contact | 250 V 1A 1CO |
SPD type |
T1
T2 |
Standards |
EN 61643-31
EN 50539-11 UL 1449 |
Voltage type | DC |
Stripping length | 18 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 18 mm |
Tightening torque, min. | 3 Nm |
Tightening torque, max. | 4.5 Nm |
Clamping range, rated connection | 6 mm² |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | DC |
Number of poles | 3 |
Protection degree | IP20 |
Colour |
black
orange |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [CE_VPU_PV](https://mdcop.weidmueller.com/mediadelivery/asset/900_41858) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49059) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2530620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530620000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2530620000&norm=0) |
Tender specification |
[Ausschreibungstext DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_179607)
[Tenderspecification EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_179608) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_101427) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E354261 |
Accessories
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
MarkersDevice markersMultiCardESGESG 6/15Blank
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
Spare parts
-
Item No.:2534300000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Surge protection I / II, Spare arrester
-
Item No.:2530600000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester
-
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II1000 VSpare Arrester
Lightning and Surge ProtectionAccessoriesVPU Series