Properties
Order No. | 3013020000 |
Type | VPU PV I+II 5 0 1500 |
GTIN (EAN) | 4099986922617 |
Qty. | 1 items |
Depth | 73.5 mm |
Depth (inches) | 2.894 inch |
Width | 71 mm |
Width (inches) | 2.795 inch |
Net weight | 127 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
SCCR | 50 kA |
Connection type | Screw connection |
Stripping length | 10 mm |
Colour |
orange
black |
Design | Insta IP 20 |
Operating altitude | ≤ 4000 m |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Discharge current In (8/20 µs) | 20 kA |
Lightning test current Iimp (10/350 µs) | 5 kA |
Protection level Up (+/- , -/PE , +/PE) | ≤ 5,0 kV |
Protection level Up (+/-) | ≤ 5,0 kV |
PV system voltage, max. Ucpv | 1,500 V |
Short-circuit curent ISCPV | 11 kA |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 10 kA |
Discharge current Imax (8/20µs) wire-PE | 40 kA |
Lightning test current Iimp (10/350 µs) | 5 kA |
Max. continuous voltage, Uc (DC) | 1500 V |
Number of poles | 5 |
Rated voltage (DC) | 1500 V |
Short-circuit current rating ISCCR | 50 kA |
Voltage type | DC |
Wire connection method | Screw connection |
Stripping length, rated connection | 18 mm |
Tightening torque, max. | 4.5 Nm |
Clamping range, min. | 1.5 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, max. | 35 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | DC |
Number of poles | 5 |
Protection degree | IP20 in installed state |
Colour |
orange
black |
Approval/Certificate/Document of Conformity | [CE_VPU_PV_I+II_5_pole](https://mdcop.weidmueller.com/mediadelivery/asset/900_314398) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II1500 VWith remote alert
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II1500 VWithout remote alert