Properties
Order No. | 2856650000 |
Type | VPU PV I+II 5 0M 1000 |
GTIN (EAN) | 4064675536581 |
Qty. | 9 items |
Depth | 57.2 mm |
Depth (inches) | 2.252 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 10.556 g |
Storage temperature | 85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | orange |
Design | Insta IP 20 |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Version |
Surge protection I / II
Spare arrester |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current In (8/20 µs) | 20 kA |
Lightning test current Iimp (10/350 µs) | 5 kA |
Operating height in the grounded PV system | ≤ 2000 m |
Operating height in ungrounded PV system | <4,000 m, see operating instructions |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Short-circuit curent ISCPV | 11,000 A |
Standards |
EN 61643-31
EN 50539-11 |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 10 kA |
Lightning test current Iimp (10/350 µs) | 5 kA |
Number of poles | 1 |
Rated voltage (DC) | 1000 V |
Response time | ≤ 25 ns |
Signalling contact | No |
SPD type |
T1
T2 |
Standards |
EN 61643-31
EN 50539-11 |
Voltage type | DC |
Type of connection | pluggable |
Stripping length, rated connection | 18 mm |
Wire cross-section, solid, min. | 1.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | orange |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_290532) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Is accessory of
Lightning and Surge ProtectionAccessoriesVPCB Base PV