VPU ZPA I 3+1 A 300/12,5

This product is discontinued.

Alternative product: 2830920000

Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT

Item No. 2674400000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Available until
Alternative product

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

General data

Colour
Design
Operating altitude
Optical function display
Protection degree
Segment
Suitable for
UL 94 flammability rating
Version

Rated data IEC / EN

Discharge current Imax (8/20µs) N-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current In (8/20µs) N-PE
Discharge current In (8/20µs) wire-PE
Energy coordination (≤10 m)
Follow-on current extinguishing capability Ifi
Fuse protection
Integrated back-up fuse
Leakage current at Un
Lightning test current Iimp (10/350 µs) (L-PE)
Lightning test current, Iimp (10/350 µs) (N-PE)
Low voltage network
Mains voltage
Max. continuous voltage, Uc (AC)
Max. continuous voltage, Uc (N-PE)
Number of poles
Protection level Up at IN (L/N-PE)
Protection level Up at IN (N-PE)
Rated voltage (AC)
Requirements category acc. to IEC 61643-11
Requirements class, acc. to EN 61643-11
Response time / fallback time
Short-circuit current rating ISCCR
Signalling contact
SPD type
Standards
Suitable for
Temporary surge voltage (over-voltage) - TOV
Voltage type

Connection data

Stripping length
Wire connection method
Type of connection
Tightening torque, max.
Clamping range, min.
Clamping range, max.
Conductor cross-section, flexible, AEH (DIN 46228-1), min.
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
Connection cross-section, stranded, min.
Connection cross-section, stranded, max.

Electrical data

Voltage type
Nominal current

General data

Number of poles
Protection degree
Colour

Guarantee

Time interval

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0