Properties
Version | Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N |
Order No. | 2830900000 |
Type | VPU ZPA S I 3+1 300/12,5 |
GTIN (EAN) | 4064675390084 |
Qty. | 1 items |
Depth | 101.6 mm |
Depth (inches) | 4 inch |
Height | 230.6 mm |
Height (inches) | 9.079 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 633 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
auxiliary contact | No |
Colour | grey |
Design | for 40mm busbars |
Operating altitude | ≤ 4000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree |
IP30
in combination with the cover IP20 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Leakage-current-free |
Combined pulse UOC | 6 kV |
Discharge current Imax (8/20µs) N-PE | 100 kA |
Discharge current Imax (8/20µs) wire-PE | 40 kA |
Discharge current In (8/20µs) N-PE | 80 kA |
Discharge current In (8/20µs) wire-PE | 20 kA |
Energy coordination (≤10 m) |
Type I
Type II Type III |
Follow-on current extinguishing capability Ifi | Follow current need not be taken into account |
Fuse | No Fuse neccessary ≤160 A gG |
Leakage current at Un | 5 µA |
Lightning test current Iimp (10/350 µs) (L-PE) | 12.5 kA |
Lightning test current, Iimp (10/350 µs) (N-PE) | 50 kA |
Low voltage network |
TN-C-S
TN-S TT IT with N |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (AC) | 300 V |
Max. continuous voltage, Uc (N-PE) | 305 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 1.5 kV |
Protection level Up at IN (N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 240 V |
Requirements category acc. to IEC 61643-11 |
Type I
Type II Type III |
Requirements class, acc. to EN 61643-11 |
T1
T2 T3 |
Response time | ≤ 100 ns |
Short-circuit current rating ISCCR | 25 kA |
Signalling contact | No |
SPD type |
T1
T2 T3 |
Standards |
IEC 61643-11
EN 61643-11 |
Temporary surge voltage (over-voltage) - TOV | 442 V |
Voltage type | AC |
Wire connection method | Screw connection |
Type of connection | Clamped |
Tightening torque, max. | 4.5 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 4 mm² |
Clamping range, max. | 35 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 16 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 25 mm² |
Connection cross-section, stranded, min. | 16 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Voltage type | AC |
Number of poles | 1 |
Protection degree |
IP30
in combination with the cover IP20 |
Colour | grey |
Time interval | 5 years |
Product information |
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018). |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_255407) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310515) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2830900000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_256177) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749850000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
-
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Lightning and Surge ProtectionSPDs for energy systemsAC voltage40mm busbarsVPU ZPA S IAccessories