VQB 1.5/50 BL

Cross-connector (terminal), when screwed in, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, 17.5 A, blue

Item No. 1633280000

Properties

Is accessory of

    Terminal BlocksApplication rangePower distributionClamping yoke technologyMotor connection terminal block
  • MAK 2.5 DB
    Item No.:
    7917030000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), Screw connection, 2.5, 500 V, 24 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks3-tier2.5 mm²
  • DLD 2.5 DB
    Item No.:
    1784180000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, dark beige

  • DLD 2.5 BL
    Item No.:
    6269250000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, blue

  • DLD 2.5/PE DB
    Item No.:
    1783790000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 17.5 A, Number of connections: 5, Number of potentials per tier: 1, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks2-tier2.5 mm²
  • WDTR 2.5
    Item No.:
    2456000000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, dark beige

  • WDTR 2.5 O.STB
    Item No.:
    2456030000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, dark beige

  • WDTR 2.5/WE
    Item No.:
    2456020000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, dark beige

  • WDTR 2.5 O.STB BL
    Item No.:
    2910900000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, blue

  • WDTR 2.5 BL
    Item No.:
    2456010000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 17 A, Pivoting, Cross-disconnect: without, TS 32, TS 35, blue

  • Analogue Signal ConditioningSignal converter in terminal block format - MCZLogic modules
  • DK NAND 35 24VDC
    Item No.:
    8248320000
    Packaging unit:
    5 PC

    Function component, NAND Gate

  • DK AND 35 24VDC
    Item No.:
    8184040000
    Packaging unit:
    5 PC

    Function component, AND gate

  • DK NOR 35 24VDC
    Item No.:
    8248330000
    Packaging unit:
    5 PC

    Function component, NOR Gate

  • DK OR 35 24VDC
    Item No.:
    8218440000
    Packaging unit:
    5 PC

    Function component, OR Gate

  • Terminal BlocksApplication rangeSignal wiringClamping yoke technology3-tier2.5 mm²
  • DLI 2.5/LD-RT/PNP +- DB
    Item No.:
    1783980000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

  • DLI 2.5/LD-GN/PNP +- DB
    Item No.:
    1783970000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

  • DLI 2.5/LD-RT/NPN -+ DB
    Item No.:
    1783950000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

  • DLI 2.5 DB
    Item No.:
    1783820000
    Packaging unit:
    100 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

  • DLI 2.5/LD-GN/NPN -+ DB
    Item No.:
    1783940000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 30 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

  • Terminal BlocksApplication rangeSignal wiringClamping yoke technology4-tier1.5 mm²
  • VLI 1.5/PE DB
    Item No.:
    1784130000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige

  • VLI 1.5 DB
    Item No.:
    1784120000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige

  • Analogue Signal ConditioningSignal converter in terminal block format - MCZFrequency signal converter
  • DK U-F DK5 0-10V
    Item No.:
    8242040000
    Packaging unit:
    10 PC

    DC/f transformer, Input : 0-10 V, Output : Frequency, 0...1/ 4/ 8/ 16 kHz

  • DK F-U DK5 0-16KHZ 24V
    Item No.:
    8283810001
    Packaging unit:
    10 PC

    Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V