Properties
Version | Surge protection, Flange-mounted housing, Flange-mounted housing |
Order No. | 1105700000 |
Type | VSPC BASE 1CL PW FG |
GTIN (EAN) | 4032248881055 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 73 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (UL) | E311081 |
UL certificate | [UL 497b Certificate](PDF/E311081VOL1SEC2.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 450 mA for Signal and 26 A fo Power |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design |
Terminal
miscellaneous |
Optical function display | No |
Protection degree | IP20 |
Rail |
TS 35
TS 35 x 7.5 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Flange-mounted housing |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength at FG against PE | ≥ 500 V |
Leakage current at Un | 0 µA |
Rated current IN | 16 A |
Signalling contact | No |
Standards |
IEC 61643-21
IEC 62305 DIN EN 60079-0.2009 DIN EN 60079-11:2007 DIN EN 60079-26:2007 DIN EN 61241-11:2006 |
Voltage type | AC/DC |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 7 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSPC.PDF) |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86287) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53725) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1105700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1105700000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35342) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000472 |
ETIM 7.0 | EC000472 |
ETIM 8.0 | EC000472 |
ETIM 9.0 | EC000472 |
ECLASS 9.0 | 27-13-08-03 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-03 |
ECLASS 11.0 | 27-13-08-03 |
ECLASS 12.0 | 27-17-15-91 |
ECLASS 13.0 | 27-17-15-91 |
ECLASS 14.0 | 27-17-15-91 |
Long specification | Base unit for floating-ground powered paired cables and 24 V power supplies. With the installation of the base element a contact is established between mounting rail and the integrated sparkover gap. Through this sparkover gap, a high impedance connection between the ground of the protective switch in the protective plug and the earth potential is made. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug. Optical identification of the protected plug based on the type of protected switching and the voltage level. Possible to mark all terminals |
Short specification | Base element to receive a protected plug for an floating-ground powered paired cable and 24 V power supply with indirect earthing |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E311081 |
Accessories
Is counterpart of
-
Item No.:8951510000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCCombi-module protects 24V supply voltage and a current loop