Properties
Version | Surge protection, Flange-mounted housing, Flange-mounted housing |
Order No. | 1070230000 |
Type | VSPC BASE 1CL PW |
GTIN (EAN) | 4032248826049 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 72 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (UL) | E311081 |
UL certificate | [UL 497b Certificate](PDF/E311081VOL1SEC2.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 450 mA for Signal and 26 A fo Power |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design |
Terminal
miscellaneous |
Optical function display | No |
Protection degree | IP20 |
Rail |
TS 35
TS 35 x 7.5 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Flange-mounted housing |
Pollution severity | 2 |
Surge voltage category | III |
Rated current IN | 16 A |
Signalling contact | No |
Standards |
IEC 61643-21
IEC 62305 DIN EN 60079-0.2009 DIN EN 60079-11:2007 DIN EN 60079-26:2007 DIN EN 61241-11:2006 |
Voltage type | AC/DC |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 7 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSPC.PDF) |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86287) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53613) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1070230000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1070230000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35342) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000472 |
ETIM 7.0 | EC000472 |
ETIM 8.0 | EC000472 |
ETIM 9.0 | EC000472 |
ECLASS 9.0 | 27-13-08-03 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-03 |
ECLASS 11.0 | 27-13-08-03 |
ECLASS 12.0 | 27-17-15-91 |
ECLASS 13.0 | 27-17-15-91 |
ECLASS 14.0 | 27-17-15-91 |
Long specification | Base unit for floating-ground powered paired cables and 24 V power supplies. When the base unit is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the plug. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug.Optical identification of the protected plug based on the type of protected switching and the voltage level. Possible to mark all terminals |
Short specification | Base element receives a protected plug for an floating-ground paired cable and 24 V power supply with direct earthing. |
Approvals | ![CE](/picture/CE.gif) ![CSAEX](/picture/CSAEX.gif) ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E311081 |
Accessories
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:8924680000Packaging unit:1 PC
Adapter, without warning function / function indicator
MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesAccessories for the VSPC seriesEarthing module
Is accessory of
-
Item No.:8951510000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCCombi-module protects 24V supply voltage and a current loop
Is counterpart of
-
Item No.:8951510000Packaging unit:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCCombi-module protects 24V supply voltage and a current loop