Properties
Version | Surge protection, Flange-mounted housing, Flange-mounted housing |
Order No. | 8951730000 |
Type | VSPC BASE 1CL R |
GTIN (EAN) | 4032248742974 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 68 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 5047b468-d57a-4a1c-8363-2ff1629067e4 |
Certificate No. (UL) | E311081 |
UL certificate | [UL 497b Certificate](PDF/E311081VOL1SEC2.pdf) |
Connection type | Screw connection |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.5 mm² |
Max. torque | 0.2 Nm |
Stripping length | 6 mm |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 450 mA |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design |
Terminal
miscellaneous |
Optical function display | No |
Protection degree | IP20 |
Rail |
TS 35
TS 35 x 7.5 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Flange-mounted housing |
Pollution severity | 2 |
Surge voltage category | III |
Rated current IN | 450 mA |
Signalling contact | UN 250 V AC 0.1 A 1CO at VSPC R with VSPC control unit |
Standards |
IEC 61643-21
IEC 62305 DIN EN 60079-0.2009 DIN EN 60079-11:2007 DIN EN 60079-26:2007 DIN EN 61241-11:2006 |
Voltage type | AC/DC |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 7 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSPC.PDF) |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86287) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45826) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8951730000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8951730000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35342) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000472 |
ETIM 7.0 | EC000472 |
ETIM 8.0 | EC000472 |
ETIM 9.0 | EC000472 |
ECLASS 9.0 | 27-13-08-03 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-03 |
ECLASS 11.0 | 27-13-08-03 |
ECLASS 12.0 | 27-17-15-91 |
ECLASS 13.0 | 27-17-15-91 |
ECLASS 14.0 | 27-17-15-91 |
Long specification | Base element with remote monitoring option to receive a protected plug with status display for one floating-ground powered paired cable. With optional remote monitoring. With the installation of the base element a contact is established between mounting rail and protected plug. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug. Optical identification of the protected plug based on the type of protected switching and the voltage level. Possible to mark all terminals |
Short specification | Base element with remote monitoring option to receive a protected plug with status display for one floating-ground powered paired cable, direct contact of the plug protection circuit to the earth potential. With optional remote monitoring |
Approvals | ![CE](/picture/CE.gif) ![CSAEX](/picture/CSAEX.gif) ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E311081 |
Accessories
-
Item No.:8924680000Packaging unit:1 PC
Adapter, without warning function / function indicator
-
Item No.:8972270000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Is accessory of
-
Item No.:8951560000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951550000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951540000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951530000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
Is counterpart of
-
Item No.:8951530000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951540000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951550000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951560000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V