Properties
Version | Surge protection, Flange-mounted housing, Flange-mounted housing |
Order No. | 8951720000 |
Type | VSPC BASE 2CL FG R |
GTIN (EAN) | 4032248742967 |
Qty. | 1 items |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 65.74 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 5047b468-d57a-4a1c-8363-2ff1629067e4 |
Certificate No. (UL) | E311081 |
UL certificate | [UL 497b Certificate](PDF/E311081VOL1SEC2.pdf) |
Connection type | Screw connection |
Cross-section for connected wire, solid core, max. | 1.5 mm² |
Cross-section for connected wire, solid core, min. | 0.5 mm² |
Max. torque | 0.2 Nm |
Stripping length | 6 mm |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 450 mA |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design |
Terminal
miscellaneous |
Optical function display | No |
Protection degree | IP20 |
Rail |
TS 35
TS 35 x 7.5 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Flange-mounted housing |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength at FG against PE | ≥ 500 V |
Leakage current at Un | 0 µA |
Rated current IN | 450 mA |
Signalling contact | UN 250 V AC 0.1 A 1CO at VSPC R with VSPC control unit |
Standards |
IEC 61643-21
IEC 62305 DIN EN 60079-0.2009 DIN EN 60079-11:2007 DIN EN 60079-26:2007 DIN EN 61241-11:2006 |
Voltage type | AC/DC |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 7 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSPC.PDF) |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86287) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45827) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8951720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8951720000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35342) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000472 |
ETIM 7.0 | EC000472 |
ETIM 8.0 | EC000472 |
ETIM 9.0 | EC000472 |
ETIM 10.0 | EC000472 |
ECLASS 9.0 | 27-13-08-03 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-03 |
ECLASS 11.0 | 27-13-08-03 |
ECLASS 12.0 | 27-17-15-91 |
ECLASS 13.0 | 27-17-15-91 |
ECLASS 14.0 | 27-17-15-91 |
ECLASS 15.0 | 27-17-15-91 |
Long specification | Base element for two floating-ground powered paired cables. When the base unit is fitted, a simultaneous sparkover gap to high impedance earth is made between the mounting rail (earth) and the reference potential (ground) of the protective switch in the plug. With optional remote monitoring. Mechanical coding of the base element to the protected plug according to switching type and rated voltage. The base unit is coded itself by the first insertion of a protected plug. Possible to mark all terminals |
Short specification | Base element receives a protected plug for two floating-ground powered paired cables with indirect earthing. With optional remote monitoring |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E311081 |
Accessories
-
-
Item No.:8924680000Packaging unit:1 PC
Adapter, without warning function / function indicator
-
Item No.:8972270000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator
Is accessory of
-
Item No.:8951670000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
Is counterpart of
-
Item No.:8951690000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951680000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951700000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951670000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V
-
Item No.:8951460000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951470000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:1093400000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V
-
Item No.:8951480000Packaging unit:1 PC
Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V