VSPC BASE 2SL FG EX

Surge protection, Flange-mounted housing, Flange-mounted housing

Item No. 8951830000

Properties

Accessories

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesAccessories for the VSPC seriesEarthing module
  • VSPC GROUND
    Item No.:
    8924680000
    Packaging unit:
    1 PC

    Adapter, without warning function / function indicator

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
  • DEK 5/5 PLUS MC NE WS
    Item No.:
    1854490000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

Is accessory of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals without alert contact, also for EX ia applications
  • VSPC 2SL 24VDC  EX
    Item No.:
    8953670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 12VDC  EX
    Item No.:
    8953620000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 12VAC  EX
    Item No.:
    8953630000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 48VAC  EX
    Item No.:
    8953640000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V

Is counterpart of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals without alert contact, also for EX ia applications
  • VSPC 2SL 12VAC  EX
    Item No.:
    8953630000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 24VDC  EX
    Item No.:
    8953670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 12VDC  EX
    Item No.:
    8953620000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 48VAC  EX
    Item No.:
    8953640000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V