VSPC BASE 4SL FG

Surge protection, Flange-mounted housing, Flange-mounted housing

Item No. 8924260000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
  • DEK 5/5 PLUS MC NE WS
    Item No.:
    1854490000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesAccessories for the VSPC seriesEarthing module
  • VSPC GROUND
    Item No.:
    8924680000
    Packaging unit:
    1 PC

    Adapter, without warning function / function indicator

Is accessory of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with components, without alert contact
  • VSPC TAZ 4CH 24V
    Item No.:
    8924650000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 65 V

Is counterpart of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals without alert contact, also for EX ia applications
  • VSPC 4SL 12VDC
    Item No.:
    8924220000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 5VDC
    Item No.:
    8924200000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 24VAC
    Item No.:
    8924340000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 60VAC
    Item No.:
    8924380000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 350 V

  • VSPC 4SL 48VAC
    Item No.:
    8924360000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V

  • VSPC 4SL 24VDC
    Item No.:
    8924320000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V