VSPC CONTROL UNIT 24VDC

Surge protection for instrumentation and control, with warning function / function indicator

Item No. 8972270000

Properties

Accessories

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesAccessories for the VSPC seriesCross-connections
  • QB 17,8/2
    Item No.:
    1309470000
    Packaging unit:
    90 PC

Is accessory of

    Lightning and Surge ProtectionSPDs for data interfacesRS485 / RS422
  • VSPC RS485 2CH R
    Item No.:
    8951670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for current loops and EX ia signalsCurrent loop with signal contact
  • VSPC 1CL 12VDC R
    Item No.:
    8951540000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VDC R
    Item No.:
    8951480000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VAC R
    Item No.:
    1093400000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 5VDC R
    Item No.:
    8951530000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 5VDC R
    Item No.:
    8951460000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VAC R
    Item No.:
    8951560000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VDC R
    Item No.:
    8951550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 12VDC R
    Item No.:
    8951470000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesBase elements for VSPCDirect earthing
  • VSPC BASE 1CL R
    Item No.:
    8951730000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2SL R
    Item No.:
    8951770000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 4SL R
    Item No.:
    8951750000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2CL R
    Item No.:
    8951710000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2/4CH R
    Item No.:
    8951790000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesBase elements for VSPCIndirect earthing / floating ground via sparkover gap, also suitable for EX ia applications
  • VSPC BASE 4SL FG R
    Item No.:
    8951760000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2/4CH FG R
    Item No.:
    8951800000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2CL FG  R
    Item No.:
    8951720000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 2SL FG R
    Item No.:
    8951780000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • VSPC BASE 1CL FG R
    Item No.:
    8951740000
    Packaging unit:
    1 PC

    Surge protection, Flange-mounted housing, Flange-mounted housing

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection for data signalsSurge protection for fast signalsSurge protection for fast signals with alert contact
  • VSPC 2CL HF 12VDC R
    Item No.:
    8951690000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL HF 5VDC R
    Item No.:
    8951680000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL HF 24VDC R
    Item No.:
    8951700000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals with signal contact
  • VSPC 4SL 24VAC R
    Item No.:
    8951600000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 24VAC R
    Item No.:
    8951640000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 12VDC R
    Item No.:
    8951580000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 5VDC R
    Item No.:
    8951610000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 5VDC R
    Item No.:
    8951570000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 24VDC R
    Item No.:
    8951590000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 12VDC R
    Item No.:
    8951620000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 24VDC R
    Item No.:
    8951630000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection with components such as varistors, gas arresters or suppressor diodesSurge protection with varistors (MOV) and alert contact
  • VSPC MOV 2CH 24V R
    Item No.:
    8951650000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator

  • VSPC MOV 2CH 230V R
    Item No.:
    8951660000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator