VSPC LOCKING CLIP

Fastening element, Latches

Item No. 1317340000

Properties

Is accessory of

    Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for current loops and EX ia signalsCurrent loop with signal contact
  • VSPC 1CL 24VAC R
    Item No.:
    8951560000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VDC R
    Item No.:
    8951480000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 5VDC R
    Item No.:
    8951530000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VDC R
    Item No.:
    8951550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 12VDC R
    Item No.:
    8951470000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 5VDC R
    Item No.:
    8951460000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VAC R
    Item No.:
    1093400000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 12VDC R
    Item No.:
    8951540000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals with signal contact
  • VSPC 4SL 24VDC R
    Item No.:
    8951590000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 12VDC R
    Item No.:
    8951580000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 12VDC R
    Item No.:
    8951620000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 5VDC R
    Item No.:
    8951610000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 24VDC R
    Item No.:
    8951630000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 5VDC R
    Item No.:
    8951570000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 24VAC R
    Item No.:
    8951600000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 24VAC R
    Item No.:
    8951640000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCCombi-module protects 24V supply voltage and a current loop
  • VSPC 1CL PW 24V
    Item No.:
    8951510000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.8 kV

  • Lightning and Surge ProtectionSPDs for data interfacesRS485 / RS422
  • VSPC RS485 2CH
    Item No.:
    8924670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC RS485 2CH R
    Item No.:
    8951670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, with warning function / function indicator, UP(L/N-PE) 250 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsThree-wire and four-wire measuring bridges
  • VSPC 3/4WIRE 5VDC EX
    Item No.:
    8953650000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 3/4WIRE 5VDC
    Item No.:
    8924540000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 3/4WIRE 24VDC
    Item No.:
    8924550000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for binary signals and EX ia signalsBinary signals without alert contact, also for EX ia applications
  • VSPC 2SL 24VDC  EX
    Item No.:
    8953670000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 24VAC
    Item No.:
    8924350000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 24VDC EX
    Item No.:
    1161190000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 24VDC
    Item No.:
    8924320000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 12VDC EX
    Item No.:
    1161170000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 60VAC
    Item No.:
    8924380000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 350 V

  • VSPC 2SL 48VAC
    Item No.:
    8924370000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V

  • VSPC 2SL 48VAC  EX
    Item No.:
    8953640000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V

  • VSPC 2SL 24VDC
    Item No.:
    8924330000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 5VDC
    Item No.:
    8924210000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 24VAC EX
    Item No.:
    1161180000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 12VAC  EX
    Item No.:
    8953630000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 4SL 12VAC  EX
    Item No.:
    1161150000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • VSPC 2SL 12VDC
    Item No.:
    8924230000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 48VAC
    Item No.:
    8924360000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 300 V

  • VSPC 4SL 12VDC
    Item No.:
    8924220000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 5VDC
    Item No.:
    8924200000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 2SL 12VDC  EX
    Item No.:
    8953620000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <200 V

  • VSPC 4SL 24VAC
    Item No.:
    8924340000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) 250 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPC2-level protection for analogue and binary signalsSurge protection for current loops and EX ia signalsCurrent loops without signal contact also for EX ia applications
  • VSPC 2CL 48VAC
    Item No.:
    8951490000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 5VDC  EX
    Item No.:
    8953660000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VDC  EX
    Item No.:
    8953600000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VAC
    Item No.:
    8924490000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 12VDC  EX
    Item No.:
    8953590000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 48VAC
    Item No.:
    8924520000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 5VDC
    Item No.:
    8924420000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 5VDC
    Item No.:
    8924400000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VDC
    Item No.:
    8924480000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 12VDC
    Item No.:
    8924440000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VDC
    Item No.:
    8924470000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 24VAC
    Item No.:
    8924500000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL PW 24V  EX
    Item No.:
    8953610000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) ≤ 0.9 kV

  • VSPC 1CL 60VAC
    Item No.:
    8924530000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 1CL 12VDC
    Item No.:
    8924450000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • VSPC 2CL 24VDC  EX
    Item No.:
    8953720000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V

  • Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)pluggable VSPC seriesPluggable arresters for VSPCSurge protection for Uk0/S0 interfaces (telecomm.)
  • VSPC TELE UK0 2WIRE
    Item No.:
    8924660000
    Packaging unit:
    1 PC

    Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V