Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UL)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Storage temperature
Ambient temperature
Operating temperature
Humidity
Probability of failure
Safety integrity level (SIL) in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Rated data UL
Certificate No. (UL)
UL certificate
CSA protection data
Gas group C
Gas group D
Gas groups A, B
Input voltage, max. Ui
Internal capacity, max. CI
Internal inductance, max. LI
General data
Colour
Design
Protection degree
Segment
UL 94 flammability rating
Version
Insulation coordination acc. to EN 50178
Pollution severity
Surge voltage category
Rated data IEC / EN
Discharge current Imax (8/20µs) GND-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) GND-PE
Discharge current In (8/20µs) wire-wire
Insertion loss
Lightning test current, Iimp (10/350 µs) GND-PE
Lightning test current, Iimp (10/350 µs) Wire-PE
Lightning test current, Iimp (10/350 µs) wire-wire
Max. continuous voltage, Uc (AC)
Max. continuous voltage, Uc (DC)
Number of poles
Overload - failure mode
Protection level on output side Wire-PE 1kV/µs, typically
Protection level on output side Wire-wire 1 kV/µs, typically
Protection level on output side Wire-wire 8/20 µs, typically
Protection level UP (typ.)
Protection level, UP GND - PE
Protection level, UP wire - PE
Protection level, UP wire - wire
Pulse-reset capacity
Rated current
Rated voltage (AC)
Rated voltage (DC)
Requirements category acc. to IEC 61643-21
Signal transmission properties (-3 dB)
Signalling contact
Standards
Surge current-carrying capacity C1
Surge current-carrying capacity C2
Surge current-carrying capacity C3
Surge current-carrying capacity D1
Voltage type
Volume resistance
Further details of approvals
GOST certificate
Connection data
Type of connection
Electrical data
Voltage type
General data
Number of poles
Protection degree
Colour
Guarantee
Time interval
Important note
Product information
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0
Tender specification sheets
Long specification
Short specification