Properties
Version | cable lug, terminal end,Insulated cable connector,0.5 mm² - 1 mm² |
Order No. | 1491510000 |
Type | VSRI/0,5-1,0 |
GTIN (EAN) | 4050118300963 |
Qty. | 50 items |
Net weight | 1.1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section, max. | 1 mm² |
Conductor cross-section, min. | 0.5 mm² |
Identification colour | red |
Inside diameter of collar (d4) | 4.4 mm |
Inside diameter of shaft (d1) | 1.7 mm |
Insulation | Fully insulated |
Length 1 (I1) | 36 mm |
Length 2 (I2) | 15 mm |
Material/plastic | Polyethylene |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-12 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-12 |
ECLASS 11.0 | 27-40-02-12 |
ECLASS 12.0 | 27-40-02-12 |
ECLASS 13.0 | 27-40-02-12 |
ECLASS 14.0 | 27-40-02-12 |
ROHS | Conform |