Properties
Version | Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1500 V |
Order No. | 1063760000 |
Type | VSSC4 CL FG 12VDC 0.5A |
GTIN (EAN) | 4032248829217 |
Qty. | 10 items |
Depth | 58.5 mm |
Depth (inches) | 2.303 inch |
Height | 76 mm |
Height (inches) | 2.992 inch |
Width | 6.2 mm |
Width (inches) | 0.244 inch |
Net weight | 27.4 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
SIL in compliance with IEC 61508 | 3 |
MTTF | 3,936 a |
SFF | 93.28 % |
λges | 29 |
PFH in 1*10-9 per hour | 1.95 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71e97bb7-979f-4330-94c0-20c629bb05e3 |
Certificate No. (UL) | E311081 |
UL certificate | [UL Zertifikat](PDF/E311081VOL1SEC3.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 500 mA |
Input voltage, max. Ui | 15 V |
Internal capacity, max. CI | 1 nF |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design | Terminal |
Isolating function | No |
Optical function display | No |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength at FG against PE | ≥ 500 V |
Discharge current Imax (8/20µs) wire-PE | 5 kA |
Discharge current Imax (8/20µs) wire-wire | 5 kA |
Discharge current In (8/20µs) wire-PE | 2.5 kA |
Discharge current In (8/20µs) wire-wire | 2.5 kA |
Discharge current, max. (8/20 µs) | 10 kA |
Fuse | 0.5 A |
Insertion loss | 791.76 kHz |
Lightning test current Iimp (10/350 µs) | 0.5 kA |
Lightning test current, Iimp (10/350 µs) Wire-PE | 0.5 kA |
Max. continuous voltage, Uc (DC) | 15 V |
Number of poles | 1 |
Overload - failure mode | Modus 2 |
Protection level UP (typ.) | ≤ 1500 V |
Pulse-reset capacity | ≤ 20 ms |
Rated current IN | 500 mA |
Rated voltage (DC) | 12 V |
Requirements category acc. to IEC 61643-21 |
C2
C3 D1 |
Signal transmission properties (-3 dB) | 750 KHz |
Standards |
IEC 61643-21
HART-compatible |
Surge current-carrying capacity C2 | 2.5 kA 8/20 µs 5 kV 1.2/50 µs |
Surge current-carrying capacity C3 | 50 A 10/1000 μs |
Surge current-carrying capacity D1 | 0.5 kA 10/350 μs |
Voltage type | DC |
Volume resistance | 1.8 Ω 10 % |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 10 mm |
Type of connection | Screw connection |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 6 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Voltage type | DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSSC.PDF) |
Product information | Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit. |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86289) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49247) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1063760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1063760000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35338) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Surge protection in a one piece, 6.2 mm wide DIN rail module for a floating-ground driven signal circuit with 12 V DC, 2-wire technology. A current loop with max. 0.5 A can be protected here. When the terminal is fitted, there is a simultaneous sparkover gap created to the high-impedance earth between the mounting rail (earth) and the reference potential (ground) of the protective switch. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked. |
Short specification | Surge protection in a one piece, 6.2 mm wide DIN rail module for a floating-ground driven signal circuit with 2-wire technology. Version: 12V DC |
Approvals |      |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E311081 |