Properties
Version | Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 1200 V |
Order No. | 1064020000 |
Type | VSSC4 MOV 240VAC/DC |
GTIN (EAN) | 4032248829439 |
Qty. | 5 items |
Depth | 58.5 mm |
Depth (inches) | 2.303 inch |
Height | 76 mm |
Height (inches) | 2.992 inch |
Width | 12.4 mm |
Width (inches) | 0.488 inch |
Net weight | 48 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
SIL in compliance with IEC 61508 | 3 |
MTTF | 4,391 a |
SFF | 100 % |
λges | 26 |
PFH in 1*10-9 per hour | 0 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (UL) | E311081 |
UL certificate | [UL Zertifikat](PDF/E311081VOL1SEC3.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 500 mA |
Input voltage, max. Ui | 407 V |
Internal capacity, max. CI | 2 nF |
Internal inductance, max. LI | 0 µH |
Colour | black |
Design | Terminal |
Isolating function | No |
Optical function display | No |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Capacitance | 0.7 nF |
Discharge current Imax (8/20µs) wire-PE | 15 kA |
Discharge current In (8/20µs) wire-PE | 3.7 kA |
Discharge current, max. (8/20 µs) | 15 kA |
Max. continuous voltage, Uc (AC) | 288 V |
Max. continuous voltage, Uc (DC) | 407 V |
Number of poles | 1 |
Overload - failure mode | Mode 1 |
Protection level UP (typ.) | < 1200 V |
Rated current IN | 20 A |
Rated voltage (AC) | 240 V |
Rated voltage (DC) | 339 V |
Requirements category acc. to IEC 61643-21 |
C1
C2 |
Standards | IEC 61643-21 |
Surge current-carrying capacity C1 | 0.5 kA 8/20 µs 1 kV 1.2/50 µs |
Surge current-carrying capacity C2 | 1 kA 8/20 μs |
Voltage type | AC/DC |
Volume resistance | <0.1 Ω |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 10 mm |
Type of connection | Screw connection |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 6 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Voltage type | AC/DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | black |
cUL certificate | [cUL Certificate](pdf/VSSC.PDF) |
Product information | Mode 1: State where the voltage-limiting part of the SPD was disconnected. The voltage limiting function is no longer available, but the cable is still functional. |
Approval/Certificate/Document of Conformity |
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329)
[EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86289) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211523) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1064020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1064020000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35338) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Feed-through terminal, 12.4mm wide with varistor arrester between the signal line connection and the mounting rail potential, TS 35 contact base.A signal with max. 32A can be protected here. When the terminal is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the terminal. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked. |
Short specification | Feed-through terminal with a varistor as central protection between the signal line connection and the mounting rail potential, TS 35 contact base. Version: 240 V UC |
Approvals | ![CE](/picture/CE.gif) ![CSAEX](/picture/CSAEX.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![OEVE](/picture/OEVE.gif) ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E311081 |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designAccessories (end plates)