Properties
Version | Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V |
Order No. | 1063930000 |
Type | VSSC4 SL FG 24VAC/DC EX |
GTIN (EAN) | 4032248829354 |
Qty. | 1 items |
Depth | 58.5 mm |
Depth (inches) | 2.303 inch |
Height | 76 mm |
Height (inches) | 2.992 inch |
Width | 12.4 mm |
Width (inches) | 0.488 inch |
Net weight | 39.6 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5...96 % |
SIL in compliance with IEC 61508 | 3 |
MTTF | 2,655 a |
SFF | 97.91 % |
λges | 43 |
PFH in 1*10-9 per hour | 0.9 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71e97bb7-979f-4330-94c0-20c629bb05e3 |
ATEX - dust labelling | II 1 D Ex ia IIIC T135 °C …T85 °C Da |
ATEX - gas labelling | II 1 G Ex ia IIC T4… T6 Ga |
IECEx - dust labelling | II 1 D Ex ia IIIC T135 °C …T85 °C Da |
IECEx - gas labelling | II 1 G Ex ia IIC T4… T6 Ga |
Input power, max. PI | 0.75 W |
Input voltage, max. Ui | 42 V |
Internal capacity, max. CI | 1 nF |
Internal inductance, max. LI | 0 µH |
Temperature class T4/135°C (-40°C ... +120 °C) li | 300 mA |
Temperature class T5/100°C (-40 ° C ... +85 °C) li | 300 mA |
Temperature class T6/85 °C (-40 °C ... +70 °C) li | 300 mA |
UL certificate | [UL Zertifikat](PDF/E311081VOL1SEC3.pdf) |
Gas group C | IIB |
Gas group D | IIA |
Gas groups A, B | IIC |
Input current, max. II | 300 mA |
Input voltage, max. Ui | 42 V |
Internal capacity, max. CI | 1 nF |
Internal inductance, max. LI | 0 µH |
Colour | Light Blue |
Design | Terminal |
Isolating function | No |
Optical function display | No |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength at FG against PE | ≥ 500 V |
Discharge current Imax (8/20µs) GND-PE | 10 kA |
Discharge current Imax (8/20µs) wire-PE | 10 kA |
Discharge current In (8/20µs) GND-PE | 2.5 kA |
Discharge current In (8/20µs) wire-PE | 2.5 kA |
Discharge current, max. (8/20 µs) | 10 kA |
Input voltage, max. Ui | 42 V |
Insertion loss | 5.24 MHz |
Lightning test current Iimp (10/350 µs) | 1 kA |
Lightning test current, Iimp (10/350 µs) Wire-PE | 0.5 kA |
Max. continuous voltage, Uc (AC) | 30 V |
Max. continuous voltage, Uc (DC) | 42 V |
Number of poles | 1 |
Overload - failure mode | Modus 2 |
Protection level UP (typ.) | 150 V |
Pulse-reset capacity | ≤ 35 ms |
Rated current IN | 300 mA |
Rated voltage (AC) | 24 V |
Rated voltage (DC) | 34 V |
Requirements category acc. to IEC 61643-21 |
C2
C3 D1 |
Signal transmission properties (-3 dB) | 3.4 MHz |
Standards |
IEC61643-21:2009
DIN EN 60079-0.2009 DIN EN 60079-26:2007 DIN EN 61241-11:2006 |
Surge current-carrying capacity C2 | 2.5 kA 8/20 µs 5 kV 1.2/50 µs |
Surge current-carrying capacity C3 | 10 A 10/1000 µs |
Surge current-carrying capacity D1 | 1 kA 10/350 μs |
Voltage type | AC/DC |
Volume resistance | 1.8 Ω 10 % |
GOST certificate | [GOST-Zertifikat](PDF/7950_n1-n4.pdf) |
Stripping length | 10 mm |
Type of connection | Screw connection |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.8 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 6 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Voltage type | AC/DC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | Light Blue |
ATEX - dust labelling | II 1 D Ex ia IIIC T135 °C …T85 °C Da |
ATEX - gas labelling | II 1 G Ex ia IIC T4… T6 Ga |
ATEX certificate | [ATEX Certificate](PDF/11ATEX0023X Iss 1 (D+E).pdf) |
IEC Ex certificate | [IECEX Zertifikat](PDF/VSSC_IECEx DEK 11.0020x.pdf) |
IECEx - dust labelling | II 1 D Ex ia IIIC T135 °C …T85 °C Da |
IECEx - gas labelling | II 1 G Ex ia IIC T4… T6 Ga |
cUL certificate | [cUL Certificate](pdf/VSSC.PDF) |
Product information | Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit. |
Approval/Certificate/Document of Conformity |
[EG Baumusterprüfung / EC Type Examination](https://mdcop.weidmueller.com/mediadelivery/asset/900_313324)
[SIL Paper](https://mdcop.weidmueller.com/mediadelivery/asset/900_35329) [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86288) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49237) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1063930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1063930000) |
User Documentation |
[Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35338)
[Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_49596) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Surge protection in a one piece, 12.4 mm wide DIN rail module for two binary, potential-free signal circuits with 24 V UC. When the terminal is fitted, there is a simultaneous sparkover gap created to the high-impedance earth between the mounting rail (earth) and the reference potential (ground) of the protective switch. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked. ATEX version. Tested to Ex area ignition protection types: Ex ia IIC / Ex iaD |
Short specification | Surge protection in a one piece, 12.4 mm wide DIN rail module for two binary, potential-free signal circuits. Version: 24 V DC ATEX version. |
Approvals | ![CE](/picture/CE.gif) ![CSAEX](/picture/CSAEX.gif) ![DEKRAATEX](/picture/DEKRAATEX.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![IECEXDEK](/picture/IECEXDEK.gif) ![OEVE](/picture/OEVE.gif) |
ROHS | Conform |
Accessories
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Lightning and Surge ProtectionSPDs for instrumentation and control (I&C)non-pluggable VSSC series in terminal designAccessories (end plates)
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank