Properties
Version | Testing tools, Cable detector |
Order No. | 2436660000 |
Type | VT CL |
GTIN (EAN) | 4050118450026 |
Qty. | 1 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Width | 155 mm |
Width (inches) | 6.102 inch |
Net weight | 55.1 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Battery type | 1.5 V type AAA battery |
Display | Visual & acoustic |
Measuring range category | CAT IV 1000 V |
Protection degree | IP65 |
Rated voltage, max. | 1000 V AC |
Rated voltage, min. | 90 V AC |
Tested and approved according to |
DIN EN 61010-1
DIN EN 61326 |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_79772) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ETIM 10.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
ECLASS 15.0 | 27-20-03-08 |
Approvals |  |
ROHS | Conform |