Properties
Order No. | 2919550000 |
Type | VT DIGI PRO SD PROMO |
GTIN (EAN) | 4099986576452 |
Qty. | 1 items |
Depth | 309 mm |
Depth (inches) | 12.165 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 141 mm |
Width (inches) | 5.551 inch |
Net weight | 675.71 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
ROHS | Conform |
Individual parts
-
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
ToolsTestingVoltage tester
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
ToolsTesting2-pole voltage testerswith LCD Display
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver