Properties
Version | Testing tools, Non-contact magnetic field tester |
Order No. | 2436680000 |
Type | VT M |
GTIN (EAN) | 4050118450019 |
Qty. | 1 items |
Net weight | 55.7 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Description of article | Non-contact magnetic field tester |
Battery type | 1.5 V type AAA battery |
Display | Visual & acoustic |
Protection degree | IP65 |
Tested and approved according to |
DIN EN 61010-1
DIN EN 61326 |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_79771) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
ToolsAssortmentTool chestFoam insertequipped
Individual part of
ToolsAssortmentTool chestFoam insertequipped