Properties
Version | Testing tools, 2-pole voltage tester |
Order No. | 9918880000 |
Type | VT MASTER |
GTIN (EAN) | 4032248405763 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 235 mm |
Width (inches) | 9.252 inch |
Net weight | 158 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Description of article | Voltage tester up to 690 V / 100 Hz LED |
AC voltage display | 12, 24, 50, 120, 230, 400, 690 V |
AC voltage measuring range | 12-690 V |
Battery type | 1.5 V type AAA battery |
Continuity test | Yes - visual + acoustic |
DC voltage display | 12, 24, 50, 120, 230, 400, 690 V |
DC voltage measuring range | 690 V |
Display | LED |
Frequency range, max. | 65 Hz |
Frequency range, min. | 0 Hz |
Insulation test | 6 kV |
Load switchable | No |
Measuring range category | CAT III 600 V |
Peak voltage resistance | 6 kV |
Phase sequence display | No |
Protection degree | IP54 |
Rated voltage, max. | 690 V AC/DC |
Rated voltage, min. | 12 V |
Tested and approved according to | IEC 61243-3:2014 (DIN EN 61243-3:2015-08) |
Working temperature, max. | 55 °C |
Working temperature, min. | -15 °C |
Approval/Certificate/Document of Conformity | [9918860000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38758) |
Product Change Notification |
[PCN-PW641110-20180410-00-A EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_58188)
[PCN-PW641110-20180410-00-A DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58189) |
User Documentation | [BANL_manual 2pol Tester](https://mdcop.weidmueller.com/mediadelivery/asset/900_52952) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
ToolsTestingAccessories
Is accessory of
ToolsAssortmentTool caseFittedTOP CASE
ToolsAssortmentTool caseFittedPRO CASE
Individual part of
ToolsAssortmentTool caseFittedPRO CASE
ToolsAssortmentTool caseFittedTOP CASE