Properties
Version | SlimFix, Conductor and cable markers, 3 - 3.7 mm, 12 x 4.5 mm, To customer specification |
Order No. | 1906790000 |
Type | VT SF 3/12 MC SDR V0 |
GTIN (EAN) | 4032248529162 |
Qty. | 64 items |
Alternative product | [1919510000](~/p/1919510000) |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 0.22 g |
Operating temperature range | -50...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Orientation of print | horizontal |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
Size of labelling field | 12 x 4.6 mm |
Type of printing | To customer specification |
UL 94 flammability rating | V-0 |
Width | 4.5 mm |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 1.5 mm² |
Conductor O.D. | 3 - 3.7 mm |
Conductor O.D., max. | 3.7 mm |
Conductor O.D., min. | 3 mm |
Cross-section for connected wire | 1.5 - 2.5 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1906790000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |