Properties
Version | SlimFix, Conductor and cable markers, 21 x 7.4 mm, green |
Order No. | 2741190000 |
Type | VT SF 4.5/21 MC NE GN V0 |
GTIN (EAN) | 4050118843736 |
Qty. | 192 items |
Depth | 6.5 mm |
Depth (inches) | 0.256 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 7.4 mm |
Width (inches) | 0.291 inch |
Net weight | 0.812 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | green |
compatible printer | [MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 7.4 mm |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Conductor O.D., max. | 4.9 mm |
Conductor O.D., min. | 4.1 mm |
Cross-section for connected wire | 4 - 6 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |