Version | SlimFix, Conductor and cable markers, 3.6 - 6 mm, 21 x 5.7 mm, red |
Order No. | 1689450003 |
Type | VT SF 4/21 MC NE RT V0 |
GTIN (EAN) | 4008190872540 |
Qty. | 288 items |
Depth | 6.1 mm |
Depth (inches) | 0.24 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 5.7 mm |
Width (inches) | 0.224 inch |
Net weight | 0.6 g |
Operating temperature range | -50...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | red |
compatible printer | |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 21 x 5.7 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 5.7 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 2.5 mm² |
Conductor O.D. | 3.6 - 6 mm |
Conductor O.D., max. | 6 mm |
Conductor O.D., min. | 3.6 mm |
Cross-section for connected wire | 2.5 - 4 mm² |
Halogen | No |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |