Properties
Version | SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, red |
Order No. | 1730560003 |
Type | VT SF 6/21 MC NE RT V0 |
GTIN (EAN) | 4008190954635 |
Qty. | 160 items |
Depth | 8.5 mm |
Depth (inches) | 0.335 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 8.4 mm |
Width (inches) | 0.331 inch |
Net weight | 1.006 g |
Operating temperature range | -50...120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | red |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 21 x 8.4 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 8.4 mm |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 10 mm² |
Conductor O.D. | 5.8 - 7.8 mm |
Conductor O.D., max. | 7.8 mm |
Conductor O.D., min. | 5.8 mm |
Cross-section for connected wire | 10 - 16 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63148) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1730560003) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1730560003) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |