Properties
Version | SlimFix X, Conductor and cable markers, 7 - 40 mm, 23 x 14 mm, To customer specification |
Order No. | 1889600000 |
Type | VT SFX 14/23 MC SDR V0 |
GTIN (EAN) | 4032248496457 |
Qty. | 32 items |
Alternative product | [1852430000](~/p/1852430000) |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
23 mm | |
Height (inches) | 0.906 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 0.5 g |
Operating temperature range | -50...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
Size of labelling field | 23 x 8 mm |
Type of printing | To customer specification |
UL 94 flammability rating | V-0 |
Version | Installation with cable ties |
Width | 14 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1889600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |