Properties
Version | SlimFix X, Conductor and cable markers, 7 - 40 mm, 24 x 15 mm, white |
Order No. | 1727740001 |
Type | VT SFX 9/24 MC NE WS V0 |
GTIN (EAN) | 4008190382414 |
Qty. | 320 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 15 mm |
Width (inches) | 0.591 inch |
Net weight | 0.556 g |
Operating temperature range | -50...120 °C |
Colour | white |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 23.9 x 9 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Installation with cable ties |
Width | 15 mm |
16 mm² | |
Conductor cross-section, max. | 500 mm² |
Conductor O.D. | 7 - 40 mm |
Conductor O.D., max. | 40 mm |
Conductor O.D., min. | 7 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63132) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1727740001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1727740001) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1727740001&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters