Egenskaber
Version | , Socket x 5.3 mm, TPU, Colour: yellow, Transparent, Conductor O.D.: 24 - 35 mm |
Order No. | 2902840000 |
Type | VT-TM 5/30 HF-V0 |
GTIN (EAN) | 4099986005396 |
Qty. | 30 Styk |
Height | 30 mm |
Height (inches) | 1,181 inch |
Width | 5,3 mm |
Width (inches) | 0,209 inch |
Net weight | 4 g |
Operating temperature range | -30...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour |
yellow
Transparent |
Halogen | No |
Material | TPU |
Operating temperature range | -30...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -30 °C |
Printed characters | without |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 5,3 mm |
Conductor cross-section, max. | 70 mm² |
Conductor cross-section, min. | 25 mm² |
Conductor O.D. | 24 - 35 mm |
Conductor O.D., max. | 35 mm |
Conductor O.D., min. | 24 mm |
Cross-section for connected wire | 25 - 70 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Tilbehør
-
Produkt ID:1365610000Pakningsenhed:300 Styk
TM-I, Insert markers, 30 x 4 mm, green
-
Produkt ID:1876390000Pakningsenhed:300 Styk
TM-I, Insert markers, 30 x 4 mm, white
-
Produkt ID:1876380000Pakningsenhed:300 Styk
TM-I, Insert markers, 30 x 4 mm, red
-
Produkt ID:1876370000Pakningsenhed:300 Styk
TM-I, Insert markers, 30 x 4 mm, yellow
-
Produkt ID:1876400000Pakningsenhed:300 Styk
TM-I, Insert markers, 30 x 4 mm, blue
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 30Blank