Properties
Version | Testing tools, 2-pole voltage tester |
Order No. | 9918950000 |
Type | VT |
GTIN (EAN) | 4032248405831 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2.165 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 115 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Description of article | Voltage tester from 12 – 690 V |
AC voltage display | 12, 50, 120, 230, 400, 690 V |
AC voltage measuring range | 12-690 V |
Continuity test | No |
DC voltage display | 12, 50, 120, 230, 400, 690 V |
DC voltage measuring range | 1000 V |
Display | LED |
Frequency range, max. | 65 Hz |
Frequency range, min. | 0 Hz |
Insulation test | 5 kV |
Load switchable | No |
Measuring range category |
CAT III 600 V
CAT IV 300 V |
Peak voltage resistance | 5 kV |
Phase sequence display | No |
Protection degree | IP64 |
Rated voltage, max. | 690 V AC/DC |
Rated voltage, min. | 12 V AC/DC |
Tested and approved according to |
EN/IEC 61010
EN 61243-3 2010 |
Working temperature, max. | 55 °C |
Working temperature, min. | -15 °C |
Approval/Certificate/Document of Conformity | [9918950000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38757) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_79775) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |