Properties
Version | Pliers |
Order No. | 9046470000 |
Type | VZZ S |
GTIN (EAN) | 4032248357741 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 140 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Description of article | VDE-insulated multi-purpose pliers |
Conductor diameter, max. (H) | 1.6 mm |
Conductor diameter, max. (MH) | 2.5 mm |
Cutter hardness | 60 HRC |
Protective insulation, 1000 V | Yes |
Shape (telephone pliers) |
Bent
with stripping and crimping function |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000836 |
ETIM 7.0 | EC000836 |
ETIM 8.0 | EC000836 |
ETIM 9.0 | EC000836 |
ECLASS 9.0 | 21-04-38-09 |
ECLASS 9.1 | 21-04-38-00 |
ECLASS 10.0 | 21-04-38-09 |
ECLASS 11.0 | 21-04-38-09 |
ECLASS 12.0 | 21-04-38-09 |
ECLASS 13.0 | 21-04-38-09 |
ECLASS 14.0 | 21-04-38-09 |