Properties
Version | Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20 |
Order No. | 2892950000 |
Type | W2C 4 FS 30-70V BK STB |
GTIN (EAN) | 4064675884538 |
Qty. | 50 items |
Depth | 75 mm |
Depth (inches) | 2.953 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 18.324 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 71bca7a4-d3a0-4004-a59e-223f1cfa650d |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV20ATEX8502U |
Certificate No. (IECEX) | IECEXTUR20.0014U |
Current (ATEX) | 6.3 A |
Wire cross section max. (ATEX) | 4 mm² |
Current (IECEX) | 6.3 A |
Wire cross section max. (IECEX) | 4 mm² |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | TS 35 |
Open sides | right |
Snap-on | Yes |
Type of mounting | TS 35 |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.25 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.25 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 8 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.25 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.25 mm² |
Integral test socket | Yes |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 5 x 20 |
Display | LED |
Fuse holder (cartridge holder) | Pivoting |
Operating voltage, max. | 70 V |
Type of voltage for indicator | AC/DC |
Installation advice | TS 35 |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 24 |
PEN function | No |
Rated cross-section | 4 mm² |
Rated voltage | 70 V |
Rated DC voltage | 70 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 24 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 24 AWG |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_302467)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302463) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302464) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302465) [CCC Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_307337) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321644) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284530) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_316852) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301878) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2892950000) |
User Documentation | [NTI W2C 4 FS](https://mdcop.weidmueller.com/mediadelivery/asset/900_302471) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:2810920000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 27.95 mm
-
Item No.:2561670000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 32, Pitch in mm (P): 6.00, Insulated: Yes, Width: 193.9 mm
-
Item No.:2460740000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1528220000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:2460450000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1528190000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:2810890000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:1528090000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2561610000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm
-
Item No.:2460750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:2831860000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:1528080000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:2810870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 20, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:1528180000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:2810900000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 5, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:1528140000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:1527990000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2460810000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:1528170000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2831850000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 16 mm
-
Item No.:2883820000Packaging unit:10 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm
-
Item No.:2460780000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 34.3 mm
-
Item No.:2831870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2460760000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:2831830000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 247.8 mm
-
Item No.:1528070000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 9, Pitch in mm (P): 6.10, Insulated: Yes, Width: 52.6 mm
-
Item No.:2810910000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 6, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:2831800000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm
-
Item No.:2831840000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:2883840000Packaging unit:10 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm
-
Item No.:1527980000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:1528030000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 46.5 mm
-
Item No.:2883810000Packaging unit:10 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm
-
Item No.:2810930000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 8, Pitch in mm (P): 6.10, Insulated: Yes, Width: 27.95 mm
-
Item No.:2460770000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:2810860000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 20, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:2831810000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 247.8 mm
-
Item No.:1528020000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 40.4 mm
-
Item No.:1528040000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:2561600000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm
-
Item No.:2831780000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm
-
Item No.:2831890000Packaging unit:10 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm
-
Item No.:1528130000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1528230000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:1527970000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2810840000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:2810850000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm
-
Item No.:2831790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2561580000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 30, Pitch in mm (P): 6.10, Insulated: Yes, Width: 181.7 mm
-
Item No.:1528120000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460800000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 22.1 mm
-
Item No.:2460730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:1528240000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm
-
Item No.:2460790000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 28.2 mm
-
Item No.:2810880000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:2831820000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 32 A, Number of poles: 20, Pitch in mm (P): 6.10, Insulated: Yes, Width: 119.7 mm
-
Item No.:2810830000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm
-
Item No.:2883800000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 20, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm
-
Item No.:1527930000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 9.9 mm
-
Item No.:1853940000Packaging unit:50 PC
PCB plug-in connector, Accessories, black, Number of poles: 1
-
-
Item No.:2869690000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869710000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869750000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869740000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869680000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869720000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869760000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869730000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869770000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2682070000Packaging unit:40 PC
ZS, Terminal marker, 30 x 5 mm, Weidmueller, Allen-Bradley, To customer specification
-
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
-
-
Item No.:0430600000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 5 x 20
-
Item No.:0430300000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.1 A, G-Si. 5 x 20
-
Item No.:0431400000Packaging unit:10 PC
Miniature fuse, quick-acting, 6.3 A, G-Si. 5 x 20
-
Item No.:0431300000Packaging unit:10 PC
Miniature fuse, quick-acting, 5 A, G-Si. 5 x 20
-
Item No.:0430500000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
-
Item No.:0430800000Packaging unit:10 PC
Miniature fuse, quick-acting, 1.6 A, G-Si. 5 x 20
-
Item No.:0430900000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 5 x 20
-
Item No.:0431000000Packaging unit:10 PC
Miniature fuse, quick-acting, 2.5 A, G-Si. 5 x 20
-
Item No.:0431100000Packaging unit:10 PC
Miniature fuse, quick-acting, 3.15 A, G-Si. 5 x 20
-
Item No.:0431200000Packaging unit:10 PC
Miniature fuse, quick-acting, 4 A, G-Si. 5 x 20
-
Item No.:0430700000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 5 x 20
-
Item No.:0430400000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.2 A, G-Si. 5 x 20
-
Item No.:2894230000Packaging unit:20 PC
End plate (terminals), black, Height: 60 mm, Width: 2 mm, V-0, Wemid
-
Item No.:2894220000Packaging unit:20 PC
End plate (terminals), blue, Height: 60 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1610020000Packaging unit:400 PC
ZS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2681880000Packaging unit:200 PC
ZS, Terminal marker, 30 x 5 mm, Weidmueller, Allen-Bradley, white
-
Item No.:2007160000Packaging unit:600 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:1859200000Packaging unit:50 PC
End bracket, grey, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061210000Packaging unit:50 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1610030000Packaging unit:80 PC
ZS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification
-
Item No.:1011320000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white