Properties
Version | Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20 |
Order No. | 2892920000 |
Type | W2C 4 FS BK |
GTIN (EAN) | 4064675884507 |
Qty. | 50 items |
Depth | 75 mm |
Depth (inches) | 2.953 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 18.12 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV20ATEX8502U |
Certificate No. (IECEX) | IECEXTUR20.0014U |
Max. voltage (ATEX) | 550 V |
Current (ATEX) | 6.3 A |
Wire cross section max. (ATEX) | 4 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 6.3 A |
Wire cross section max. (IECEX) | 4 mm² |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | TS 35 |
Open sides | right |
Snap-on | Yes |
Type of mounting | TS 35 |
Connection type, additional connection | Screw connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.25 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.25 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 8 mm |
Tightening torque, max. | 0.8 Nm |
Tightening torque, min. | 0.5 Nm |
Twin wire-end ferrules, max. | 1.5 mm² |
Twin wire-end ferrules, min. | 0.5 mm² |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.25 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.25 mm² |
Integral test socket | No |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 5 x 20 |
Display | Without LED |
Fuse holder (cartridge holder) | Pivoting |
Type of voltage for indicator | AC/DC |
Installation advice | TS 35 |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 24 |
PEN function | No |
Rated cross-section | 4 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 6 kV |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 24 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 24 AWG |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_302467)
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302463) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302464) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_302465) [CCC Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_307337) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_321644) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284530) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_316849) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301875) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2892920000) |
User Documentation | [NTI W2C 4 FS](https://mdcop.weidmueller.com/mediadelivery/asset/900_302471) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |